IESNA:LM-63-2002
[TEST]P976267
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34451)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]14SR-LD2-41-C-UNV-L935-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 1x4 4100LM PACKAGE 90CRI 3500K CURVED REFLECTOR TROFFER
[LAMP] 3500K CCT, 90+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.25A 29.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4023.0
TILT=NONE
1 -1 1 37 5 1 1 1.0000 4.0000 0.0000
1.000 1 29.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1315.9 1349.0 1310.4 1302.1 1288.3 1269.0 1244.1 1235.9 1189.0 1169.6 
1117.2 1073.1 1040.0 979.3 926.8 871.6 813.7 766.8 697.8 650.9 
587.4 540.5 485.6 452.5 402.9 364.2 325.6 295.2 259.4 229.0 
198.7 168.3 129.7 99.3 63.5 30.4 0.0 
1315.9 1329.7 1338.0 1365.6 1371.1 1376.6 1376.6 1376.6 1362.8 1338.0 
1304.9 1269.0 1224.8 1164.1 1114.5 1051.0 987.5 921.3 863.4 799.9 
739.2 686.8 631.6 587.4 543.3 504.9 466.3 430.4 389.1 355.9 
320.1 284.2 242.8 193.1 135.2 71.7 0.0 
1315.9 1321.4 1362.8 1404.2 1434.5 1440.1 1456.6 1459.4 1456.6 1420.7 
1387.6 1357.3 1302.1 1252.4 1191.7 1114.5 1051.0 982.0 915.8 855.1 
799.9 739.2 686.8 639.9 595.7 554.3 518.7 474.6 430.4 383.5 
333.9 284.2 231.8 176.6 118.6 57.9 0.0 
1315.9 1349.0 1409.7 1462.1 1503.5 1525.6 1542.1 1533.9 1522.8 1500.8 
1462.1 1420.7 1362.8 1299.3 1224.8 1153.1 1075.8 998.6 926.8 855.1 
783.4 725.4 670.2 620.6 570.9 524.0 474.6 427.7 380.8 333.9 
287.0 242.8 195.9 146.2 96.6 46.9 0.0 
1315.9 1346.2 1412.5 1464.9 1511.8 1536.6 1547.7 1544.9 1533.9 1525.6 
1470.4 1420.7 1360.0 1307.6 1222.1 1142.1 1062.0 984.8 907.5 844.1 
777.8 708.9 650.9 604.0 551.6 504.9 455.3 411.1 364.2 322.8 
275.9 231.8 187.6 140.7 93.8 44.1 0.0 
